See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS65170EVM-559-Evaluation Module for TPS65170 LCD Bias Supply

The TPS65170EVM-559 is a fully assembled and tested circuit for evaluating the TPS65170 LCD Bias Supply. Supplied with an input voltage of 8V to 14.7V, the TPS65170EVM-559 generates an output voltage of 15.5V with a switch current limit of 2.8A minimum and an output voltage of 3.3V with a switch current limit of 1.5A. The TPS65170EVM-559 also controls two external charge pumps, which generate one positive and one negative voltage.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00