Features for the TPS65185EVM
- Designed to work with EINK based display
- Vin: 3V to 6V
- +/-15V LDO Source Drivers
- -20V/+22V Gate Drivers
- 0 to -5V VCOM driver
- Temperature sensing
Description for the TPS65185EVM
The TPS65185EVM is a fully assembled platform for evaluating the performance of the TPS65186 EINK display driver.