See datasheet for actual packaging/pinout drawings

Package | PIN:

RSL | 48

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 5.13
10 - 24 $ 4.61
25 - 99 $ 4.31
100 - 249 $ 3.86
250 - 499 $ 3.61
500 - 749 $ 3.14
750 - 999 $ 2.72
1000 - 9999 $ 2.66
  View datasheet for TPS65217CRSLT View product folder for TPS65217CRSLT

Adjust your quantity during checkout

TPS65217CRSLT-Power Management IC (PMIC) w/ 3 DC/DCs, 4 LDOs, Linear Battery Charger & White LED Driver

The TPS65217x is a single-chip power management IC (PMIC) specifically designed to power the AM335x ARM® Cortex®-A8 processor in portable and 5-V line-powered applications. The PMIC device provides a linear battery charger for single-cell Li-ion and Li-polymer batteries, dual-input power path, three step-down converters, four low-dropout (LDO) regulators, and a high-efficiency boost converter to power two strings of up to 10 LEDs each. The system can be supplied by any combination of USB port, 5-V AC adaptor, or Li-Ion battery. The device is characterized across a –40°C to +105°C temperature range which makes it suitable for industrial applications. Three high-efficiency 2.25-MHz step-down converters can providing the core voltage, memory, and I/O voltage for a system. The TPS65217x device comes in a 48-pin leadless package (6-mm × 6-mm VQFN) with a 0.4-mm pitch.

View datasheet
View product folder
Order SummaryEdit >
DRV8312DDWR (1)$0.00
INA128PA (1)$0.00
ISO1050DUBR (1)$0.00
ISO7241CDW (1)$0.00
OPA365AID (1)$0.00
TPS54160DGQ (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00