See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RSL | 48

Temp:

T (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS65218B1RSLT


Power Management IC (PMIC) for ARM Cortex-A8/A9 SoCs and FPGA

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.85
10 - 24 $ 5.26
25 - 99 $ 4.92
100 - 249 $ 4.41
250 - 499 $ 4.11
500 - 749 $ 3.58
750 - 999 $ 3.10
1000 - 9999 $ 3.04

Adjust your quantity during checkout

Texas Instruments TPS65218B1RSLT

The TPS65218 is a single chip power management IC, specifically designed to support both portable (Li-Ion battery) and non-portable (5-V adapter) applications. The device is characterized across a –40°C to +105°C temperature range, making it suitable for a wide range of industrial applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00