TPS65251EVM Evaluation Module for TPS65251, PMU with 3 DC/DC Converters, up to 18Vin angled board image

TPS65251EVM

Evaluation Module for TPS65251, PMU with 3 DC/DC Converters, up to 18Vin

Pricing

Qty Price
+

Features for the TPS65251EVM

  • Wide input supply voltage range (4.5 V to 18 V)
  • 0.8-V, 1% accuracy reference
  • Continuous loading: 3 A (Buck 1), 2 A (Buck 2 and 3)
  • Maximum current: 3.5 A (Buck 1), 2.5 A (Buck 2 and 3)
  • Adjustable switching rrequency, 300 kHz to 2.2 MHz set-by external resistor
  • Dedicated enable for each buck
  • External synchronization pin for oscillator external enable/sequencing and soft start pins
  • Adjustable current limit set-by external resistor
  • Soft start pins
  • Current-mode control with simple compensation circuit
  • Power good
  • Optional low-power mode operation for light loads
  • QFN package, 40-pin 6-mm × 6-mm RHA

Description for the TPS65251EVM

The TPS65251EVM is designed to help the user easily evaluate and test the operation and functionality of the TPS65251 buck converters (3-ch DC/DC; Ch1: 1.2 V, 3 A; Ch2: 1.8 V, 2 A; Ch3: 3.3 V, 2 A). The EVM converts a 4.5-V to 18-V input voltage designed to a regulated Ch1 = 1.2 V, Ch2 = 1.8 V, Ch3 = 3.3 V output voltage that delivers up to 3 A/2 A/2 A in a 6-mm x 6-mm 40-pins QFN package. The pick current mode control topology focuses on simplifing the PCB design optimize target application.

Pricing

Qty Price
+