See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS65261-1EVM-TPS65261-1EVM Evaluation Board

The TPS65261-1EVM is a high current, synchronous step down three buck switcher evaluation module. The user's guide document presents the information required to power the TPS65261 PMIC as well as the support documentation including schematic and bill of materials. The TPS65261 PMIC is designed to provide 3-A and 2-A continuous outputs with an operational range of 4.5 V to 18 V.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00