Features for the TPS65263EVM-645
- Input voltage range from 4.5V to 18V
- Buck1: 1.5V/3A; Buck2: 1.2V/2A; Buck3: 2.5V/2A
- Fsw 600KHZ
- I2 C controlled 7-bits VID programmable Output voltage from 0.68V to 1.95V
- The 180¡ã out-of-phase minimizes the input filter requirements
Description for the TPS65263EVM-645
The TPS65263EVM-645 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS65263. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features.