Features for the TPS65266EVM-686
- Operating Input Voltage Range 2.7V to 6.5V
- Feedback Reference Voltage 0.6V±1%
- Maximum Continuous Output Current 3A/2A/2A
- Dedicated Enable and Soft Start
- Pulse Skipping Mode (PSM) at Light Load
- Cycle-by-cycle Current Limiting with Hiccup Mode Over Current Protection
- Adjustable Clock Frequency 250K Hz to 2.4M Hz
- External Clock Synchronization
- Power Good Indicator
- Over Temperature Protection
Description for the TPS65266EVM-686
The TPS65266EVM-686 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS65266. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features.