See datasheet for actual packaging/pinout drawings


TPS665273V Dual Synchronous Step-down Converter Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS65273VEVM

The Texas Instruments TPS65273VEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS65273V Step-Down Converter. The TPS65273V is a monolithic dual synchronous buck converter with a wide 4.5V to 18V operating input voltage range that encompasses most intermediate bus voltage operating from a 5-, 9-, 12- or 15-V power bus or battery. The converter, which utilizes constant frequency peak current mode control, is designed to simplify its application, while giving the designer options to optimize usage for the target application.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00