See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS65276EVM-TPS65276EVM Evaluation Module

The Texas Instruments TPS65276EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS65276 Step-Down Converter. The TPS65276 is a monolithic dual synchronous buck converter with a wide 4.5 V to 17 V operating input voltage. This range encompasses most intermediate bus voltage operating from 5-, 9-, 12- or 15-V power bus or battery. The TPS65276, which uses constant frequency peak current mode control, is designed to simplify its application, while giving the designer options to optimize usage for the target application.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00