See datasheet for actual packaging/pinout drawings

TPS65276VTEVM


TPS65276V Step-Down Converter Evaluation Module

TI Store Price:

Unit price: $10.00

Adjust your quantity during checkout

Texas Instruments TPS65276VTEVM

The Texas Instruments TPS65276VTEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS65276V Step-Down Converter. The TPS65276V is a monolithic dual synchronous buck converter with a wide 4.5 V to 17 V operating input voltage. This range encompasses most intermediate bus voltage operating from 5-, 9-, 12- or 15-V power bus or battery. The TPS65276V, which uses constant frequency peak current mode control, is designed to simplify its application, while giving the designer options to optimize usage for the target application.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00