TPS65279 is a monolithic dual synchronous buck converter with wide 4.5-V to 18-V
operating input voltage range that encompassed most intermediate bus voltage operating off 5-, 9-,
12- or 15-V power bus or battery. The converter with constant frequency peak current mode control
is designed to simplify its application while giving the designers options to optimize their usage
according to the target applications.
Two bucks in TPS65279 can be paralleled to delivery up to 10-A load current by using
current sharing mode, connect ISHARE pin high. Two phase operation in current sharing reduces
system filtering capacitance and inductance, alleviates EMI and improves output voltage ripple and
noise.
TPS65279 features a dedicated enable pin. An independent soft-start pin provides
flexibility in power up programmability. Constant frequency peak current mode control simplifies
the compensation and provides fast transient response. Cycle-by-cycle overcurrent protection and
hiccup mode operation limit MOSFET power dissipation in short circuit or over loading fault
conditions.
Low-side reverse overcurrent protection also prevents excessive sinking current from
damaging the converter. TPS65279 also features a light load pulse skipping mode (PSM) controlled by
MODE pin configuration.
The TPS65279 is available in a 32-pin thermally-enhanced HTSSOP (DAP) package and 36-pin
6-mm × 6-mm VQFN (RHH) package.
View datasheet View product folder