See datasheet for actual packaging/pinout drawings

TPS65280EVM


TPS65280 Evaluation Model

TI Store Price:

Unit price: $29.00

Adjust your quantity during checkout

Texas Instruments TPS65280EVM

The TPS65280 PMIC contains a buck converter and two power switches. The buck converter is designed to provide a 5-V voltage with maximum 4-A continuous currents. The two power switches are designed to provide current limit at typical 1.2 A while 0.5 A/1 A/2.1 A is available with manufacture trim options.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00