Features for the TPS65282EVM
- Integrated Dual Power Distribution Switches
- Operating Input Voltage Range 2.5 V to 6 V
- Integrated back-to-back Power MOSFETs with 80mΩ On-resistance
- Maximum Continuous 4 A Output Load Current
Description for the TPS65282EVM
The Texas Instruments TPS65282EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS65282 Step-Down Controller. The TPS65282 incorporates dual N-channel MOSFET power switches for USB power distribution systems that require dual power switches in a single package. It also integrates a buck monolithic converter.