TPS65283 Evaluation Module TPS65283EVM-646 | Texas Instruments | TI Store

See datasheet for actual packaging/pinout drawings


TPS65283EVM Evaluation Module

TI Store Price:

Unit price: $75.00

Adjust your quantity during checkout

Texas Instruments TPS65283EVM-646

The TPS65283EVM-646 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS65283. The max DC output current of this EVM is 3.5A and 2.5A. -The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features. -It also has EN1, EN2 and EN_SW jumps to enable and disable buck and power switch.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00