Features for the TPS65286EVM-623
Buck DC/DC Converter
|
Power Distribution Switches
|
Description for the TPS65286EVM-623
The TPS65286EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the 4.5V to 18V input and 5V, 6A output buck , precision adjustable current limited distribution switch. The TPS65286 PMIC contains a buck converter and two power switch. The buck converter is designed to provide an adjustable output voltage with maximum 6-A continuous current. The power switch is designed to provide precise current limit programmable by an external resistor.