See datasheet for actual packaging/pinout drawings

TPS65288EVM


TPS65288 Triple Buck Converters with High Power Switches Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS65288EVM

The Texas Instruments TPS65288EVM evaluation module (EVM) helps designers evaluate the performance of the TPS65288. The TPS65288 is a power management IC with three step-down buck converters. Both high-side and low-side MOSFETs are integrated to provide fully synchronous conversion with higher efficiency. The converters are designed to simplify its application, while giving the designer the option to optimize their usage according to the target application. The converters can operate in 5-, 9-, 12- or 15-V systems. The output voltage can be set externally using a resistor divider to any value between 0.8V and the input supply minus the resistive drops on the converter path. Each converter features an enable pin that allows a delayed start-up for sequencing purposes. A soft start pin allows adjustable soft-start time by choosing the soft-start capacitor. A current limit (RLIM) pin enables the designer to adjust current limit by selecting an external resistor and optimize the choice of inductor.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00