See datasheet for actual packaging/pinout drawings


TPS65290 Ultra-Low Power Management Unit Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS65290ZBEVM

The Texas Instruments TPS65290ZBEVM evaluation module (EVM) helps designers evaluate the performance of the TPS65290. The TPS65290 is an integrated PMIC for flow-meter systems, low-power energy-harvesting, medical, consumer and commercial battery operation applications. TPS65290 can be controlled by SPI using the USB2ANY kit. This version has the 10-mA, 100-nA IDDQ Deep Sleep Zero Leakage Current Bias Controller with Pre-Set Voltage option.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00