See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $99.00
 

Adjust your quantity during checkout

TPS65291EVM-Evaluation Module for TPS65291 High-Efficiency Solution for Multi-Stacked Battery Systems

The TPS65291-EVM is an evaluation module (EVM) for evaluating the TPS65291 multi-rail power solution for multi-stacked battery systems. It requires an input voltage from 3 to 10 V and will generate an output of 2.8 Volts from the always-on Buck 2 for a 50-mA load. Enabling and configuring Buck 1 and the LDO/Switch is completed by communicating to the device via SPI. Buck 1 is capable of generating 1 to 6 Volts for a load of up to 1 A. For quick development, the TPS65291EVM ships with an MSP430 on-board to communicate to the TPS65291 via SPI using the IPG-UI software tool.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00