See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RHF | 24

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS65300QRHFRQ1


Automotive 5.6V to 40V, 1.2A Buck Converter with 3 LDOs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.20
10 - 24 $ 3.78
25 - 99 $ 3.52
100 - 249 $ 3.08
250 - 499 $ 2.89
500 - 749 $ 2.46
750 - 999 $ 2.07
1000 - 9999 $ 1.98

Adjust your quantity during checkout

Texas Instruments TPS65300QRHFRQ1

The TPS65300-Q1 power supply is a combination of a single switch-mode buck power supply and three linear regulators. This device is a monolithic high-voltage switching regulator with an integrated 1.2-A peak current switch, 45-V power MOSFET, and one low-voltage linear regulator and two voltage-regulator controllers.

The device has a voltage supervisor which monitors the output of the switch-mode power supply, the
3.3-V linear regulator, and the 1.234-V linear regulator. An external timing capacitor is used to set the power-on delay and the release of the reset output nRST. This reset output is also used to indicate if the switch-mode supply, the 3.3-V linear regulator supply, or the 1.234-V linear regulator supply is outside the set limits. The 5-V regulator tracks the 3.3-V linear regulator within the specified limits.

The TPS65300-Q1 device has a switching frequency range from 2 MHz to 3 MHz, allowing the use of low-profile inductors and low-value input and output ceramic capacitors. External loop compensation gives the user the flexibility to optimize the converter response for the appropriate operating conditions.

This device has built-in protection features such as soft start on IGN_EN ON or enables cycle, pulse-by-pulse current-limit, thermal sensing, and shutdown because of excessive power dissipation.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00