See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $79.00
 

Adjust your quantity during checkout

TPS65310AEVM-TPS65310AEVM: High Voltage Power Management IC for Automotive Safety Applications Evaluation Module

The TPS65310AEVM evaluation modules (EVM) helps engineers evaluate the operation and performance of the TPS65310A-Q1 power supply IC for safety applications. The EVM contains the TPS65310A-Q1 and circuitry for basic operation. It has an on board USB-to-SPI interface but can also run without it or with a different SPI interface, for example, from an MCU supplied to the EVM.

The TPS65310A-Q1 is a power-management unit, meeting the requirements of DSP-controlled automotive systems (for example, Advanced Driver Assistance Systems). With its integration of commonly used features it helps to significantly reduce board space and system costs.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00