See datasheet for actual packaging/pinout drawings

TPS65320EVM


TPS65320-Q1 Evaluation Module for 40V Step-Down Converter with EcoMode™ and LDO Regulator

TI Store Price:

Unit price: $79.00

Adjust your quantity during checkout

Texas Instruments TPS65320EVM

The Texas Instruments TPS65320EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS65320-Q1 switch-mode power-supply with linear voltage regulator. The EVM is pre-configured to supply 5V @ 3.2A maximum on the Step-down-converter and 3.3V @ 280mA on the linear regulator. It can be modified for different configurations.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00