See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PWP | 14

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS65321AQPWPRQ1


Automotive 3.6V to 36V, 3.2A Buck Converter with Wide Vin 280mA LDO Regulator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.24
10 - 24 $ 3.81
25 - 99 $ 3.58
100 - 249 $ 3.12
250 - 499 $ 2.91
500 - 749 $ 2.51
750 - 999 $ 2.14
1000 - 9999 $ 1.82

Adjust your quantity during checkout

Texas Instruments TPS65321AQPWPRQ1

The TPS65321A-Q1 device is a combination of a high-VIN DC-DC step-down converter, referred to as the buck regulator, with an adjustable switch-mode frequency from 100-kHz to 2.5-MHz, and a high-VIN 280-mA low-dropout (LDO) regulator. The input range is 3.6 V to 36 V for the buck regulator, and 3 V to
36 V for the LDO regulator. The buck regulator has an integrated high-side MOSFET with an active-low, open-drain power-good output-pin (nRST). The LDO regulator features a low-input supply current of 45-µA typical in no-load, also has an integrated MOSFET. Low-voltage tracking feature enables TPS65321A-Q1 to track the input supply during cold-crank conditions.

The buck regulator provides a flexible design to fit system needs. The external loop compensation circuit allows for optimization of the converter response for the appropriate operating conditions. A low-ripple pulse-skip mode reduces the no-load input-supply current to maximum 140 µA.

The device has built-in protection features such as soft start, current-limit, thermal sensing and shutdown due to excessive power dissipation. Furthermore, the device has an internal undervoltage-lockout (UVLO) function that turns off the device when the supply voltage is too low.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00