Features for the TPS65381EVM
- Battery Voltage VBATP = 5.8V to 36V
- Junction Temp. Range -40C to 150C
- 4 Output Voltages
- Supports Functional Safety Applications
Description for the TPS65381EVM
The TPS65381EVM contain the TPS65381A-Q1 with application circuit to run the device in the lab for evaluation. It has several connectors to supply the device, to deliver output voltages and to communicate to a MCU via SPI, Digital and Analog interfaces.