See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $199.00
 

Adjust your quantity during checkout

TPS65400EVM-678-TPS65400EVM Evaluation Module

The TPS65400EVM-678 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS65400. The max DC output current of this EVM is 4A,4A, 2A and 2A. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features. It also has EN1, EN2 and EN_SW jumps to enable and disable buck and power switch.

Order SummaryEdit >
DRV8312DDWR (1)$0.00
ISO1050DUBR (1)$0.00
ISO7241CDW (1)$0.00
OPA365AID (1)$0.00
TPS54160DGQ (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00