See datasheet for actual packaging/pinout drawings


Package | PIN:

RGT | 16


S (-35 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


Low Power Battery Backup IC with Integrated Boost Converter

TI Store Price:

1 - 9 $ 4.02
10 - 24 $ 3.61
25 - 99 $ 3.40
100 - 249 $ 2.96
250 - 499 $ 2.76
500 - 749 $ 2.38
750 - 999 $ 2.03
1000 - 9999 $ 1.73

Adjust your quantity during checkout

Texas Instruments TPS65510RGTT

The TPS65510 offers a suitable solution for power switch to select the main battery or the backup battery.

This device automatically selects the power path. It depends on the voltage level of the VO_BT pin. When the main battery is removed, the power path of the VOUT pin is automatically changed from the output of 3.3-V low droppout (LDO) voltage regulator to the backup battery.

The backup battery is charged from the power path of the VRO pin (output of 3.3-V LDO) via an external diode and resistor. The input of the LDO voltage regulator comes from the internal boost converter.

The 1.2-V output LDO and 1.8-V output LDO voltage regulators have a enable pin, V_CTRL. If these outputs are not necessary, V_CTRL should be connected to AGND to save power consumption. The self-power consumption is less than 3 µA (maximum) using the backup battery.

This device has two indicators. One is CS, which monitors the voltage level of the VBAT pin and VO_BT pin. The other is XRESET, which monitors voltage level of the VOUT pin. These indicators should be connected to CPU/DSP to reset them.

This device reduces the total solution area and extends the lifetime of the backup battery.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00