See datasheet for actual packaging/pinout drawings


TPS65560EVM Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS65560EVM-165

The Texas Instruments TPS65560EVM-165 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS65560 family of devices.

This device offers a complete solution for charging a photo flash capacitor from battery input, and subsequently discharging the capacitor to a xenon flash tube. The device has an integrated voltage reference, power switch, IGBT driver, and control logic blocks for charging applications and driving IGBT applications. Compared with discrete solutions, this device reduces the component count, shrinks the solution size, and eases designs for xenon tube applications. Additional Advantages are fast charging time and high efficiency from an optimized PWM control algorithm.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00