See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RGT | 16

Temp:

S (-35 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS65561RGTR


Integrated Photo Flash Charger and IGBT Driver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.70
10 - 24 $ 2.32
25 - 99 $ 2.28
100 - 249 $ 1.86
250 - 499 $ 1.83
500 - 749 $ 1.53
750 - 999 $ 1.27
1000 - 9999 $ 1.05

Adjust your quantity during checkout

Texas Instruments TPS65561RGTR

This device offers a complete solution for charging a photo flash capacitor from a battery input, and subsequently discharging the capacitor to a xenon flash tube. The device has an integrated voltage reference, power switch, IGBT driver, and control logic blocks for capacitor charging applications and driving IGBT applications. Compared with discrete solutions, this device reduces the component count, shrinks the solution size, and eases designs for xenon tube applications. Additional advantages are a fast charging time and high efficiency from an optimized PWM control algorithm.

Other provisions of the device includes sensing the output voltage from the primary side, programmable peak current, thermal shutdown, an output pin for charge completion, and input pins for charge enable and flash enable.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00