See datasheet for actual packaging/pinout drawings

Package | PIN:

YFF | 56

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.39
10 - 24 $ 3.06
25 - 99 $ 2.84
100 - 100 $ 2.49
  View datasheet for TPS65642AYFFR View product folder for TPS65642AYFFR

Adjust your quantity during checkout

TPS65642AYFFR- LCD Bias with Integrated Gamma Reference for Notebook PCs, Tablet PCs and Moni

The TPS65642A device is a compact LCD bias solution primarily intended for use in notebook and tablet PCs. The device comprises two boost converters to supply the source driver and gate driver, or level shifter, of the LCD panel; two buck converters and a low-dropout (LDO) linear regulator to supply the system logic voltages; a programmable VCOM generator with two high-speed amplifiers; 14-channel gamma-voltage correction; and a gate-voltage shaping function.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00