See datasheet for actual packaging/pinout drawings

Package | PIN:

YFF | 56

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.39
10 - 24 $ 3.06
25 - 99 $ 2.84
100 - 100 $ 2.49
  View datasheet for TPS65642YFFR View product folder for TPS65642YFFR

Adjust your quantity during checkout

TPS65642YFFR-LCD Bias with Integrated Gamma Reference for Notebook PCs and Tablet PCs

The TPS65642 is a compact LCD bias solution primarily intended for use in Notebook and Tablet PCs. The device comprises two boost converters to supply the LCD panel’s source driver and gate driver/level shifter; two buck converters and an LDO linear regulator to supply the system’s logic voltages; a programmable VCOM generator with two high-speed amplifiers; 14-channel gamma voltage correction; and a gate voltage shaping function.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00