See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS65680EVM-TPS65680 Programmable Level Shifter Evaluation Module

The TPS65680EVM is an evaluation tool for the TPS65680 18-Channel Pattern-Programmable Level Shifter with Overcurrent Protection for use in large format LCD display applications such as TVs and monitors. The TPS65680 supports up to twelve high-voltage clock (GCK) outputs in charge-sharing or gate-voltage shaping configuration, six high-voltage control outputs for generating start, clear/reset, and low frequency signals and panel discharge. The evaluation module with its graphical user interface (GUI) enables the programming of the device from a Windows 7 or 10 PC and provides easy access to all 18 outputs, 3 supplies and logic inputs.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00