See datasheet for actual packaging/pinout drawings

Package | PIN:

RTQ | 56

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

  View datasheet for TPS65800RTQT View product folder for TPS65800RTQT

Adjust your quantity during checkout

TPS65800RTQT-Integrated Single-Cell Lithium-Ion Battery and Power Management IC (PMIC)

The TPS65800 provides an easy to use, fully integrated solution for handheld devices, integrating charge management, multiple regulated power supplies, system management and display functions, in a small thermally-enhanced 8x8-mm package. The high level of integration enables typical board area space savings of 70% when compared to equivalent discrete solutions, while implementing a high-performance and flexible solution, portable across multiple platforms. If required, an external host may control the TPS65800 via I2C interface, with access to all integrated systems. The I2C enables setting output voltages, current thresholds, and operation modes. Internal registers have a complete set of status information, enabling easy diagnostics, and host-controlled handling of fault conditions. The TPS65800 can operate in stand-alone mode, with no external host control, if the internal power-up defaults are compatible with the system requirements

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00