See datasheet for actual packaging/pinout drawings

Package | PIN:

ZQZ | 120

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 13.01
10 - 24 $ 12.10
25 - 99 $ 11.68
100 - 249 $ 10.20
250 - 499 $ 9.71
500 - 749 $ 8.93
750 - 999 $ 8.02
1000 - 9999 $ 7.99
  View datasheet for TPS658622AZQZT View product folder for TPS658622AZQZT

Adjust your quantity during checkout

TPS658622AZQZT-Multi-Channel Power Management IC (PMIC) with Li-Ion Battery Charger

The TPS658622A provides an easy-to-use, fully integrated solution for handheld devices, integrating charge management, multiple regulated power supplies, system management, and display functions in a small 6-mm × 6-mm package. The I2C interface enables control of a wide range of subsystem parameters. Internal registers have a complete set of status information, enabling easy diagnostics and host-controlled handling of fault conditions.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00