See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $99.00
 

Adjust your quantity during checkout

TPS658643EVM-752-TPS658643EVM-752

The TPS658643EVM-752 evaluation module (EVM) is a fully assembled and tested platform for evaluating the performance of the TPS658643 single-chip, power management device. This document includes schematic diagrams, a printed-circuit board layout, bill of materials, and test data. The TPS658643 is a single-chip, power management integrated circuit (IC) with multiple regulated power supplies, system management, and display functions in a small package. The I2C interface enables control of a wide range of subsystem parameters. Internal registers have a complete set of status information, enabling easy diagnostics and host-controlled handling of fault conditions.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00