See datasheet for actual packaging/pinout drawings


Package | PIN:

PFP | 80


ECO Plan:

Green (RoHS & no Sb/Br)


Automotive 1.4V to 5.5V, 3 Buck & 8 LDO Power Management IC

TI Store Price:

1 - 9 $ 11.00
10 - 24 $ 9.92
25 - 99 $ 9.12
100 - 249 $ 8.17
250 - 499 $ 7.54
500 - 749 $ 6.65
750 - 999 $ 5.88
1000 - 9999 $ 5.10

Adjust your quantity during checkout

Texas Instruments TPS659119KBIPFPRQ1

The TPS659119-Q1 device is an integrated power-management IC dedicated to systems using an applications processor requiring multiple power rails. The device provides three step-down converters, one control for an external converter, eight LDOs, and is designed to be flexible for supporting different processors and applications.

Two of the step-down converters provide power for dual-processor cores and support for dynamic voltage scaling by a dedicated I2C interface for optimum power savings. The third converter provides power for inputs and outputs (I/Os) and memory in the system. The control for an external converter can sequence and scale the voltage of an external converter for a high-current rail in the system.

For all available packages, see the orderable addendum at the end of the data sheet.

All trademarks are the property of their respective owners.


The device also includes eight general-purpose LDOs providing a wide range of voltage and current capabilities. Five of the LDOs support 1 to 3.3 V with 100-mV steps, and three LDOs support 1 to 3.3 V with 50-mV steps. All LDOs are fully controllable by the I2C interface.

In addition to the power regulators, the device contains nine configurable GPIOs with multiplexing features to support a wide variety of functions. The device also includes an embedded power controller to manage the power sequencing requirements of the system. The power sequencing is programmable by EEPROM.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00