See datasheet for actual packaging/pinout drawings

Package | PIN:

ZQZ | 120

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 7.40
10 - 24 $ 6.66
25 - 99 $ 6.22
100 - 249 $ 5.58
250 - 499 $ 5.20
500 - 749 $ 4.53
750 - 999 $ 3.92
1000 - 9999 $ 3.84
  View datasheet for TPS65921BZQZ View product folder for TPS65921BZQZ

Adjust your quantity during checkout

TPS65921BZQZ-Integrated Power Management IC (PMIC) with 3 DC/DC's, 4 LDOs, USB HS Transceiver

The TPS65921 device is a highly integrated power-management circuit (IC) that supports the power and peripheral requirements of the OMAP application processors. The device contains power management, a universal serial bus (USB) high-speed (HS) transceiver, an analog-to-digital converter (ADC), a real-time clock (RTC), a keypad interface, and an embedded power control (EPC). The power portion of the device contains three buck converters, two controllable by a dedicated SmartReflex class-3 interface, multiple low-dropout (LDO) regulators, an EPC to manage the power-sequencing requirements of OMAP, and an RTC module. The USB module provides an HS 2.0 transceiver suitable for direct connection to the OMAP universal transceiver macrocell interface (UTMI) + low pin interface (ULPI) with an integrated charge pump (CP).

The device also provides auxiliary modules: ADC, keypad interface, and general-purpose inputs/outputs (GPIOs) muxed with the JTAG functions. The keypad interface implements a built-in scanning algorithm to decode hardware-based key presses and to reduce software use, with multiple additional GPIOs that can be used as interrupts when they are configured as inputs.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00