See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS65980EVM-TPS65980EVM: Thunderbolt™ Bus Power Buck/Boost Evaluation Module

The Texas Instruments TPS65980EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS65980: a DC/DC switching regulator that receives power from a Thunderbolt bus ranging from 2.5V to 15.75V on TBT_IN and generates three separate 3.3V supply outputs TBT_OUT, CBL_OUT, and DEV_OUT.

The TBT_OUT supply provides power to the local peripheral Thunderbolt controller and support circuitry. The CBL_OUT supply provides power back to the Thunderbolt cable and has adjustable current limit. The DEV_OUT supply provides power to all other circuitry in the device to perform its designed function.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00