See datasheet for actual packaging/pinout drawings


TPS65981 USB Type-C and USB PD Controller, Power Switch, and High Speed Multiplexer EVM

TI Store Price:

Unit price: $199.00

Adjust your quantity during checkout

Texas Instruments TPS65981EVM

The TPS65981EVM is a complete reference design for USB Type-C and Power Delivery Applications featuring a variable DC/DC architecture to optimize board layout and minimize BOM cost.  In addition, when paired with the DP-EXPANSION-EVM the user can emulate a full-featured USB Type-C PD host or device.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00