See datasheet for actual packaging/pinout drawings

Package | PIN:

RSH | 56

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.22
10 - 24 $ 3.80
25 - 99 $ 3.54
100 - 249 $ 3.10
250 - 499 $ 2.91
500 - 749 $ 2.47
750 - 999 $ 2.08
1000 - 9999 $ 1.99
  View datasheet for TPS65987DDHRSHR View product folder for TPS65987DDHRSHR

Adjust your quantity during checkout

TPS65987DDHRSHR-USB Type-C™ and USB PD Controller With Integrated Power Switches

The TPS65987D is a stand-alone USB Type-C and Power Delivery (PD) controller providing cable plug and orientation detection for a single USB Type-C connector. Upon cable detection, the TPS65987D communicates on the CC wire using the USB PD protocol. When cable detection and USB PD negotiation are complete, the TPS65987D enables the appropriate power path and configures alternate mode settings for external multiplexers.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00