See datasheet for actual packaging/pinout drawings

Package | PIN:

RSH | 56

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 5.76
10 - 24 $ 5.18
25 - 99 $ 4.84
100 - 249 $ 4.34
250 - 499 $ 4.05
500 - 749 $ 3.53
750 - 999 $ 3.05
1000 - 9999 $ 2.99
  View datasheet for TPS65988DHRSHR View product folder for TPS65988DHRSHR

Adjust your quantity during checkout

TPS65988DHRSHR-Dual Port USB Type-C and USB PD Controller with Integrated Power Switches

The TPS65988 is a stand-alone USB Type-C and Power Delivery (PD) controller providing cable plug and orientation detection for two USB Type-C connectors. Upon cable detection, the TPS65988 communicates on the CC wire using the USB PD protocol. When cable detection and USB PD negotiation are complete, the TPS65988 enables the appropriate power path and configures alternate mode settings for external multiplexers.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00