See datasheet for actual packaging/pinout drawings

TPS70151EVM-152


Dual output LDO, 250mA/500mA, evaluator with load simulator

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments TPS70151EVM-152

TPS70151EVM-152 provides a convenient method for evaluating the performance of TPS701xx dual output linear regulators. The EVM provides proven and demonstrated reference designs and test modes to aid in evaluation.

Specifications

  • Max Input Voltage = 6V
  • Max outut Current = 500mA Reg 1 and 250mA Reg 2
  • Typical quiescent current = 190uA
  • Typical dropout voltage - 200mV Reg 1 and 150mV Reg 2
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00