See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DRV | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS70927QDRVRQ1


Automotive 150mA 30V Ultra-Low-Iq Wide-Input LDO Regulator With Reverse Current Protection

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.55
10 - 24 $ 1.34
25 - 99 $ 1.29
100 - 249 $ 0.98
250 - 499 $ 0.97
500 - 749 $ 0.82
750 - 999 $ 0.66
1000 - 9999 $ 0.53

Adjust your quantity during checkout

Texas Instruments TPS70927QDRVRQ1

The TPS709-Q1 series of linear regulators are ultralow, quiescent current devices designed for power-sensitive applications. A precision band-gap and error amplifier provides 2% accuracy over temperature. Quiescent current of only 1 µA makes these devices ideal solutions for battery-powered, always-on systems that require very little idle-state power dissipation. These devices have thermal-shutdown, current-limit, and reverse-current protections for added safety.

These regulators can be put into shutdown mode by pulling the EN pin low. The shutdown current in this mode goes down to 150 nA, typical.

The TPS709-Q1 series is available in WSON-6 and SOT-23-5 packages.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00