See datasheet for actual packaging/pinout drawings


EValuation Module

TI Store Price:

Unit price: $10.00

Adjust your quantity during checkout

Texas Instruments TPS713XXEVM-050

The TPS713xxEVM-050 helps designers evaluate the operation and performance of the TPS713xx family of devices. These devices are tailored to applications that need both high PSRR and low output noise. This EVM is designed to operate with an input voltage up to +5.5V. The default output voltage of this EVM is +1.8V (VOUT1) and +2.5V (VOUT2) for U1 and +3.3V (VOUT1) and +1.5V (VOUT2) for U2. If desired, this EVM can easily be modified to supply higher or lower output voltages by adjusting the appropriate feedback resistor dividers. Also, other fixed output voltage versions of the devices can be easily evaluated using this EVM. Refer to the product data sheet (SBVS055) for the various fixed output voltage options available in the TPS713xx device family, as well as for more information on adjusting the output voltage.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00