Description for the TPS715AXXEVM-065
The TPS715AxxEVM evaluation module (EVM)is designed to help the user easily evaluate and test the operation and functionality of the TPS715Axx. The EVM uses the TPS715A01 and the TPS715A33 in a 3x3-mm QFN package to provide5V and 3.3V, respectively, at up to 80 mA. The EVM operates with full-rated performance with an input voltage between 3.5 V and 24 V. Refer to the User's Guide for setup instructions for the hardware, a schematic diagram, a bill of materials (BOM), and PCB layout drawings for the EVM.