See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DCK | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS71712DCKR


150mA, High PSRR, Low Quiescent Current, Low Noise LDO

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.95
10 - 24 $ 0.85
25 - 99 $ 0.78
100 - 249 $ 0.67
250 - 499 $ 0.62
500 - 749 $ 0.50
750 - 999 $ 0.40
1000 - 9999 $ 0.36

Adjust your quantity during checkout

Texas Instruments TPS71712DCKR

The TPS717xx family of low-dropout (LDO), low-power linear regulators offers very high power-supply rejection (PSRR) while maintaining very low 45-µA ground current in an ultra-small, five-pin SOT package. The family uses an advanced BiCMOS process and a PMOS pass device to achieve fast start-up, very low noise, excellent transient response, and excellent PSRR performance. The TPS717xx is stable with a 1-µF ceramic output capacitor and uses a precision voltage reference and feedback loop to achieve a worst-case accuracy of 3% over all load, line, process, and temperature variations. The device family is fully specified from TJ = –40°C to 125°C and is offered in a small SOT (SC70-5) package, a 2-mm × 2-mm WSON-6 package with a thermal pad, and a 1.5-mm × 1.5-mm WSON-6 package, which are ideal for small form factor portable equipment (such as wireless handsets and PDAs).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00