See datasheet for actual packaging/pinout drawings

Package | PIN:

DRV | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.75
10 - 24 $ 1.57
25 - 99 $ 1.46
100 - 249 $ 1.27
250 - 499 $ 1.17
500 - 749 $ 0.98
750 - 999 $ 0.81
1000 - 9999 $ 0.74
  View datasheet for TPS71818-33DRVT View product folder for TPS71818-33DRVT

Adjust your quantity during checkout

TPS71818-33DRVT-Dual 200mA Output, Low Noise, High PSRR, Low Dropout, Linear Regulator

The TPS718xx and TPS719xx families of low-dropout (LDO) regulators offer a high power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient responses while consuming a very low 90µA (typical) at no load ground current with both LDOs enabled. The TPS719xx also provides an active pulldown circuit to quickly discharge output loads. The TPS718xx and TPS719xx are stable with ceramic capacitors and use an advanced BiCMOS fabrication process to yield a typical dropout voltage of 230mV at 200mA output loads. The TPS718xx and TPS719xx also use a precision voltage reference and feedback loop to achieve 3% overall accuracy over all load, line, process, and temperature variations. Both families of devices are fully specified from TJ = -40°C to +125°C and are offered in 2mm × 2mm SON-6 and 6-ball Wafer Chip-Scale (WCSP) packages that are ideal for applications such as mobile handsets and WLAN that require good thermal dissipation while maintaining a very small footprint.

View datasheet
View product folder
Order SummaryEdit >
DAC8568IAPW (1)$0.00
TLC2543CN (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00