See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

YFF | 4

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS72728YFFR


250-mA, Ultralow IQ, Fast Transient Response, RF Low-Dropout Linear Regulator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.44
10 - 24 $ 1.28
25 - 99 $ 1.19
100 - 249 $ 1.01
250 - 499 $ 0.94
500 - 749 $ 0.76
750 - 999 $ 0.61
1000 - 9999 $ 0.48

Adjust your quantity during checkout

Texas Instruments TPS72728YFFR

The TPS727 family of low-dropout (LDO) linear regulators are ultralow quiescent current LDOs with excellent line and ultra-fast load transient performance and are designed for power-sensitive applications. The LDO output voltage level is preset by the use of innovative factory EEPROM programming. A precision band-gap and error amplifier provides overall 2% accuracy over load, line, and temperature extremes. The TPS727 family is available in 1.5-mm × 1.5-mm SON and wafer chip-scale (WCSP) packages that make the devices ideal for handheld applications. This family of devices is fully specified over a temperature range of TJ = –40°C to +125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00