TPS73501EVM-276 TPS73501EVM-276 Evaluation Module angled board image

TPS73501EVM-276

TPS73501EVM-276 Evaluation Module

Pricing

Qty Price
+

Features for the TPS73501EVM-276

  • 500mA Low Dropout Regulator with EN
  • Low IQ: 46µA
  • Multiple Output Voltage Versions Available:
  • Adjustable Outputs from 1.0V to 6.0V
  • High PSRR: 60dB at 1kHz
  • Ultra-low Noise: 28µVRMS
  • Fast Start-Up Time: 45µs
  • Stable with a Low-ESR, 2.0µF Typical Output Capacitance
  • Excellent Load/Line Transient Response 2% Overall Accuracy (Load/Line/Temp, VOUT > 2.2V)
  • Very Low Dropout: 500mV at 500mA

Description for the TPS73501EVM-276

The TPS73501EVM-276 facilitates evaluation of the TPS73501 500mA, Low Quiescent Current, Ultra-Low Noise, Low Dropout Linear Regulator.

Pricing

Qty Price
+