Features for the TPS73525EVM-276
- 500mA Low Dropout Regulator with EN
- Low IQ: 46µA
- 2.5V Fixed Output Voltage
- High PSRR: 60dB at 1kHz
- Ultra-low Noise: 28µVRMS
- Fast Start-Up Time: 45µs
- Stable with a Low-ESR, 2.0µF Typical Output Capacitance
- Excellent Load/Line Transient Response
- 2% Overall Accuracy (Load/Line/Temp, VOUT > 2.2V)
- Very Low Dropout: 500mV at 500mA
Description for the TPS73525EVM-276
The TPS73525EVM-276 facilitates evaluation of the TPS73525 single output, low-dropout, low-power linear regulator.