See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DRB | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS736125DRBT


Single Output LDO, 400mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current Protection

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.18
10 - 24 $ 1.95
25 - 99 $ 1.81
100 - 249 $ 1.58
250 - 499 $ 1.46
500 - 749 $ 1.22
750 - 999 $ 1.00
1000 - 9999 $ 0.92

Adjust your quantity during checkout

Texas Instruments TPS736125DRBT

The TPS736xx family of low-dropout (LDO) linear voltage regulators uses a new topology: an NMOS pass element in a voltage-follower configuration. This topology is stable using output capacitors with low ESR, and even allows operation without a capacitor. It also provides high reverse blockage (low reverse current) and ground pin current that is nearly constant over all values of output current.

The TPS736xx uses an advanced BiCMOS process to yield high precision while delivering very low dropout voltages and low ground pin current. Current consumption, when not enabled, is under 1 µA and ideal for portable applications. The extremely low output noise (30 µVRMS with 0.1-µF CNR) is ideal for powering VCOs. These devices are protected by thermal shutdown and foldback current limit.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00